??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ELCO Heating Solutions
Description
Inox Maxi ID
Bill of material
Inox Maxi ID
ORDERNO
Inox Maxi ID
ACTUAL_HEATING_WATER_FLOW_MHS
actual_heating_water_flow_mhs
1.920
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3040400
BASE__DIA
base _dia
1030
BASE_HEIGHT
base_height
80
CATEGORY
category
CLASSIFICATION
classification
0
COMMISSIONING_COMPLETE_MHS
commissioning_complete_mhs
0
CONNBASE_RADIUS
connbase_radius
644.000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DENSITY_WATER_70_MHS
density_water_70_mhs
977.800
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIGN_HWSF_FLOW_MHS
design_hwsf_flow_mhs
0
DESIGN_HWSR_FLOW_MHS
design_hwsr_flow_mhs
0
DESTRAT_CONNECTIONDIA_MHS
destrat_connectiondia_mhs
40
DESTRAT_CONNECTIONRADIUS
destrat_connectionradius
20
DESTRAT_SPIGOTDIA
destrat_spigotdia
48.300
EQUIPMENT_DIA_MHS
equipment_dia_mhs
1290
EQUIPMENT_HEIGHT_MHS
equipment_height_mhs
3040.000
EQUIPMENT_POWER_FACTOR_MHS
equipment_power_factor_mhs
1
EQUIPMENT_REF_MHS
equipment_ref_mhs
FAMILY_NAME
family name
FREQUENCY_MHS
frequency_mhs
50
HOST
host
0
HTGF_CONNECTIONDIA_MHS
htgf_connectiondia_mhs
50
HTGF_CONNECTIONRADIUS
htgf_connectionradius
25
HTGF_SPIGOTDIA
htgf_spigotdia
60.300
HTGR_CONNECTIONDIA_MHS
htgr_connectiondia_mhs
50
HTGR_CONNECTIONRADIUS
htgr_connectionradius
25
HTGR_HEIGHT
htgr_height
470
HTGR_SPIGOTDIA
htgr_spigotdia
60.300
HW_PRIMARYCOIL_NOMOUTPUT_80_60_MHS
hw_primarycoil_nomoutput_80_60_mhs
161
HW_PRIMARYCOIL_PRESSURE_DROP_MHS
hw_primarycoil_pressure_drop_mhs
5.000
HWSCF_CONNECTIONDIA_MHS
hwscf_connectiondia_mhs
50
HWSCF_CONNECTIONRADIUS
hwscf_connectionradius
25
HWSCF_SPIGOTDIA
hwscf_spigotdia
60.300
HWSF_CONNECTIONDIA_MHS
hwsf_connectiondia_mhs
50
HWSF_CONNECTIONRADIUS
hwsf_connectionradius
25
HWSF_SPIGOTDIA
hwsf_spigotdia
60.300
HWSR_CONNECTIONDIA_MHS
hwsr_connectiondia_mhs
40
HWSR_CONNECTIONRADIUS
hwsr_connectionradius
20
HWSR_HEIGHT
hwsr_height
420
HWSR_SPIGOTDIA
hwsr_spigotdia
48.300
IMMERSION1_RATED_POWER_MHS
immersion1_rated_power_mhs
3
IMMERSION1_REQUIRED
immersion1_required
1
IMMERSION2_RATED_POWER_MHS
immersion2_rated_power_mhs
3
IMMERSION2_REQUIRED
immersion2_required
1
ISSUE_DATE_MHS
issue_date_mhs
02-04-2014
ISSUE_REV_MHS
issue_rev_mhs
A
KEYNOTE
keynote
LOCATION_MHS
location_mhs
MANUFACTURER
manufacturer
ELCO UK
MASSUNIT
massunit
1
MODEL
model
Inox Maxi ID3000
OMNICLASS_NUMBER
omniclass number
23.75.10.11.24
OMNICLASS_TITLE
omniclass title
Heat Generators, Thermal Liquid
PART_TYPE
part type
0
PHASE_MHS
phase_mhs
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERVICE_DUE_MHS
service_due_mhs
SERVICE_INTERVAL_MHS
service_interval_mhs
SERVICED_LAST_MHS
serviced_last_mhs
SHARED
shared
0
SPECIFIC_HEAT_WATER_MHS
specific_heat_water_mhs
4.200
SYSTEM_SERVED_MHS
system_served_mhs
TYPE_COMMENTS
type comments
Stainless Steel Indirect HWS Cylinder
TYPE_IMAGE
type image
TYPE_NAME
type name
UNITCONVERT_AREA
unitconvert_area
1
UNITCONVERT_PRESSUREFACTOR
unitconvert_pressurefactor
1387131
URL
url
http://www.elco.co.uk/product/inox-maxi/
VOLTAGE_MHS
voltage_mhs
230.000
WARRANTY_PERIOD_MHS
warranty_period_mhs
WARRANTY_STARTDATE_MHS
warranty_startdate_mhs
WATER_CONTENT_HTG_MHS
water_content_htg_mhs
40.200
WATER_CONTENT_HWS_MHS
water_content_hws_mhs
3000
WEIGHT_DRY_MHS
weight_dry_mhs
427
WEIGHT_OPERATING_MHS
weight_operating_mhs
3427
WORK_PLANE_BASED
work plane-based
0
NAME
name
Inox Maxi ID
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions