??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ELCO Heating Solutions
Description
Inox-Maxi BV
Bill of material
Inox-Maxi BV
ORDERNO
Inox-Maxi BV
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3040400
BASE__DIA
base _dia
560
BASE_HEIGHT
base_height
80
CATEGORY
category
CLASSIFICATION
classification
0
COMMISSIONING_COMPLETE_MHS
commissioning_complete_mhs
0
CONNBASE_RADIUS
connbase_radius
374.000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIGN_HWSF_FLOW_MHS
design_hwsf_flow_mhs
0
EQUIPMENT_APPARENT_POWER_MHS
equipment_apparent_power_mhs
3.000
EQUIPMENT_DIA_MHS
equipment_dia_mhs
750
EQUIPMENT_HEIGHT_MHS
equipment_height_mhs
1722
EQUIPMENT_POWER_FACTOR_MHS
equipment_power_factor_mhs
1
EQUIPMENT_RATED_POWER_MHS
equipment_rated_power_mhs
3.000
EQUIPMENT_REF_MHS
equipment_ref_mhs
FAMILY_NAME
family name
FREQUENCY_MHS
frequency_mhs
50
HOST
host
0
HWSCF_CONNECTIONDIA_MHS
hwscf_connectiondia_mhs
50
HWSCF_CONNECTIONRADIUS
hwscf_connectionradius
25
HWSCF_SPIGOTDIA
hwscf_spigotdia
60.300
HWSF_CONNECTIONDIA_MHS
hwsf_connectiondia_mhs
50
HWSF_CONNECTIONRADIUS
hwsf_connectionradius
25
HWSF_SPIGOTDIA
hwsf_spigotdia
60.300
HWSR_CONNECTIONDIA_MHS
hwsr_connectiondia_mhs
20
HWSR_CONNECTIONRADIUS
hwsr_connectionradius
10
HWSR_HEIGHT
hwsr_height
766
HWSR_SPIGOTDIA
hwsr_spigotdia
26.900
IMM_HEIGHT
imm_height
574
IMMERSION_REQUIRED
immersion_required
1
ISSUE_DATE_MHS
issue_date_mhs
02-04-2014
ISSUE_REV_MHS
issue_rev_mhs
A
KEYNOTE
keynote
LOCATION_MHS
location_mhs
MANUFACTURER
manufacturer
ELCO UK
MASSUNIT
massunit
1
MODEL
model
Inox Maxi BV500
OMNICLASS_NUMBER
omniclass number
23.75.10.11.24
OMNICLASS_TITLE
omniclass title
Heat Generators, Thermal Liquid
PART_TYPE
part type
0
PHASE_MHS
phase_mhs
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERVICE_DUE_MHS
service_due_mhs
SERVICE_INTERVAL_MHS
service_interval_mhs
SERVICED_LAST_MHS
serviced_last_mhs
SHARED
shared
0
SYSTEM_SERVED_MHS
system_served_mhs
TYPE_COMMENTS
type comments
Stainless Steel HWS Buffer Vessel
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.elco.co.uk/product/inox-maxi/
VOLTAGE_MHS
voltage_mhs
230.000
WARRANTY_PERIOD_MHS
warranty_period_mhs
WARRANTY_STARTDATE_MHS
warranty_startdate_mhs
WATER_CONTENT_HWS_MHS
water_content_hws_mhs
500.000
WEIGHT_DRY_MHS
weight_dry_mhs
100
WEIGHT_OPERATING_MHS
weight_operating_mhs
600
WHF_CONNECTIONDIA_MHS
whf_connectiondia_mhs
50
WHF_CONNECTIONRADIUS
whf_connectionradius
25
WHF_HEIGHT
whf_height
220
WHF_SPIGOTDIA
whf_spigotdia
60.300
WHR_CONNECTIONDIA_MHS
whr_connectiondia_mhs
50
WHR_CONNECTIONRADIUS
whr_connectionradius
25
WHR_HEIGHT
whr_height
270
WHR_SPIGOTDIA
whr_spigotdia
60.300
WORK_PLANE_BASED
work plane-based
0
NAME
name
Inox-Maxi BV
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions