??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kelco Engineering
Description
Inline Flow Switches
Bill of material
P25 Series
ORDERNO
P25 Series
DESCRIPTION
description
The P25 inline flow switch is a rugged versatile all position mounting flow actuated switch. The P25 switches come with the option of 15mm, 20mm or 25mm pipe connection sizes. It can be used in larger pipe systems provided the maximum flow does not exceed 100 liters per minute. The switch can detect very low flows, and yet has a low head loss, high flow through rating. It can be used to detect continuous or pulsed flows. The P25 finds a myriad of applications in industrial, rural and domestic pumping systems. It is particularly well suited to pressure pumps due to its ability to detect and switch at extremely low flows. In addition the P25 can be used to protect low yield bore pumps and in tank filling applications. There are no metal parts in contact with liquids. The P25 flow switch is supplied complete with unions and standard PVC pipe sockets for direct solvent gluing into PVC pipework. The union threads on the P25 are standard parallel BSP form and where required can be used to secure the switch directly into threaded pipework.
FEATURES
features
Australian Made Directly control pump motors Choice of 3 different electrical modules (see data sheet) Manual override (P25-S Model only) 15mm, 20mm & 25mm connection sizes available No metal parts in contact with liquids 100L/minute flow rating Versatile all position mounting 18 Bar (260psi) pressure rating IP67 Weatherproof housing
NAME
name
P25 Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions