??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hope Industrial Systems
Description
Industrial Benchtop Keyboards
Bill of material
Industrial Benchtop Keyboards
ORDERNO
Industrial Benchtop Keyboards
BUTTON_POINTER
button pointer
Technology – Hall effect sensorUse with Gloves – compatible with all gloves
CAPACITIVE_TOUCHPAD
capacitive touchpad
Resolution – 1000 dpi
COMPLIANCES_AND_CERTIFICATIONS
compliances and certifications
Electrical – cURus, CE, FCC Class AEnvironmental – WEEE
COMPUTER_CONNECTION
computer connection
Connection – dual PS2Cable Length – 1.75 m (5.75′)
ENVIRONMENTAL
environmental
NEMA Rating – NEMA 2, IP22Operating Temperature – 0° to 50°C (32° to 122°F)Storage Temperature – -20° to 60°C (-4° to 140°F)
KEYPAD
keypad
Keys – 104-key functionality with numeric keypad and 12 function keysOverlay – removable flexible protective overlay includedKey Switch Life – rated to 50 million actuations
PHYSICAL
physical
Dimensions (W x H x D) – 415 mm x 193 mm x 36.4 mm (16.3″ x 7.6″ x 1.43″)Weight – 1.1 kg (2.4 lbs.)Keyboard Tray – compatible with Hope Industrial Keyboard Trays for attachment to Universal Mount Monitors.
NAME
name
Industrial Benchtop Keyboards
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions