??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
ETI
Description
Industral Electromagnetic Relays and miniature elctromagnetic releys
Bill of material
002473036
ORDERNO
BASIC_PACKAGING_VOLUME
basic packaging volume
CATALOGUE_GROUP
catalogue group
COMPLETE_WITH_SOCKET
complete with socket
CUSTOMS_TARIFF
customs tariff
85364900
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
DEPTH
depth
DESCRIPTION
description
DRIVE__SWITCHING_ATTITUDE
drive, switching attitude
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
FUNCTION
function
HEIGHT
height
LEVEL
level
Industral Electromagnetic Relays and miniature elctromagnetic releys
NO__OF_CO_CONTACTS
no. of co contacts
NUMBER_OF_CONTACTS_AS_CHANGE_OVER_CONTACT
number of contacts as change-over contact
PACKAGING_VOLUME
packaging volume
PALETE_VOLUME
palete volume
QTY__BASIC_PACKAGING
qty. basic packaging
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_CONTROL_SUPPLY_VOLTAGE_US_AT_AC_50HZ
rated control supply voltage us at ac 50hz
RATED_CONTROL_SUPPLY_VOLTAGE_US_AT_AC_60HZ
rated control supply voltage us at ac 60hz
RATED_CONTROL_SUPPLY_VOLTAGE_US_AT_DC
rated control supply voltage us at dc
TYPE_OF_ELECTRIC_CONNECTION
type of electric connection
UC_RATED_COIL_VOLTAGE__V_
uc rated coil voltage (v)
VOLTAGE_TYPE_FOR_ACTUATING
voltage type for actuating
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
WIDTH
width
NAME
name
FOR_USE_WITH
for use with
MOUNTING_METHOD
mounting method
NUMBER_OF_PINS
number of pins
TYPE_OF_ACCESSORY
type of accessory
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions