??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Fox Belysning
Description
Indoor
Bill of material
Funkisglob - 200
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLENUMBER
articlenumber
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Fox Design
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
Inomhus
COARSEBOX
coarsebox
CODEPERFORMANCE
codeperformance
n/a
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
Timeless pendant
COLOR
color
White
COLOR_FILTER
color filter
16777215
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULTELEVATION
defaultelevation
0
DESIGN_OPTION
design option
-1
DESIGNER
designer
Okänd
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DURATIONUNIT
durationunit
Years
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
The driver is placed inside the globe, which allows the pendulum to be available at any length.
FINISH
finish
Globe in Polyethylene is available as an option.
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
3
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP20, IP44 on request
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Suspended
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Ceiling
LIGHTWIRE
lightwire
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
Fox Design
MANUFACTURERNAME
manufacturername
Fox Design
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
The function box is available with LED or alternatively with socket E27 for halogen / Fluorescent / LED lamp max 53W A55.
MANUFACTURERURL
manufacturerurl
https://foxbelysning.se/
MASSUNIT
massunit
1
MATERIAL
material
Metal, glass and plastic
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
n/a
NAME
name
NBSDESCRIPTION
nbsdescription
General purpose luminaires
NBSREFERENCE
nbsreference
90-60-50/405
NOMINALCURRENT
nominalcurrent
0
NOMINALDIAMETER
nominaldiameter
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NOMINALRADIUS
nominalradius
NOMINALVOLTAGECALC
nominalvoltagecalc
NOMINALWIDTH
nominalwidth
NUMBEROFPOLES
numberofpoles
1
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEPULSE
phasepulse
10
PHASEREFERENCE
phasereference
n/a
PHOTOMETRIC_WEB_FILE
photometric web file
Funkisglob LED 2140lm_LDT.ies
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
SOCKET
socket
E27
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
90
TOTALWATTAGE
totalwattage
53
UNICLASS2
uniclass2
Pr_70_70_49_86
UNICLASS2015DESCRIPTION
uniclass2015description
Suspended luminaires
UNICLASS2015REFERENCE
uniclass2015reference
Pr_70_70_49_86
URL
url
https://foxbelysning.se/produkter/funkisglob/
VERSION
version
1
VERSIONDATE
versiondate
06/03/2020
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WIREDIMENSION
wiredimension
1000
WIRELENGTH
wirelength
1000
PRODUCTDATASHEET
productdatasheet
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions