??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Boss Design
Description
Indi
Bill of material
08_DC_1218-LW (1218MM RAIL LOW FOOT STATIC WOOD TOP) 1600 x 1000 x 740mm
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_21 : Desks, tables and worktops
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Black and Polished Aluminium, Painted Frame Options Available
CONSTITUENTS
constituents
n/a
CONTACTTELEPHONENUMBER
contacttelephonenumber
+44 (0) 1384 455570
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5
FEATURES
features
Power & Data available
FINISH
finish
Painted Frame Options Available
FRAME
frame
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
TABLE
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISELLIPTABLETOP
iselliptabletop
ISHIGHFOOT
ishighfoot
ISHIGHFOOTPRESENT
ishighfootpresent
ISLOWFOOT
islowfoot
ISORTHGLASSTABLETOP
isorthglasstabletop
ISORTHTABLETOP
isorthtabletop
ISOVALTABLETOP
isovaltabletop
KEYNOTE
keynote
Pr_40_50_21
MAINCOLOR
maincolor
Black and Polished Aluminium, Painted Frame Options Available
MANUFACTURERNAME
manufacturername
Boss Design
MANUFACTURERURL
manufacturerurl
www.bossdesign.com
MASSUNIT
massunit
1
MATERIAL
material
Top is available in MFC, MFMDF, Veneer and Fenix, Feet are die Cast Aluminium, Legs are Steel. Painted frame options available
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSDESCRIPTION
nbsdescription
Tables
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-86/327
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
740
NOMINALLENGTH
nominallength
NOMINALWIDTH
nominalwidth
NUMBEROFCHAIRS
numberofchairs
0
OFFSETBASEOFLEG
offsetbaseofleg
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
www.bossdesign.com
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
SHARED
shared
1
SIZE
size
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TABLEHEIGHT
tableheight
740
TABLELENGTH
tablelength
1200
TABLEWIDTH
tablewidth
800
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
n/a
UNICLASS2015CODE
uniclass2015code
Pr_40_50_21
UNICLASS2015TITLE
uniclass2015title
Desks, tables and worktops
UNICLASS2015VERSION
uniclass2015version
Products v1.10
URL
url
www.bossdesign.com
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
WORKSURFACEAREA
worksurfacearea
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions