??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 12
HELP_VARIABLE
Firma
BKT Elektronik
Opis
InCab cabinets family v.1.0
Lista materiałowa
InCab 32U 600x600
ORDERNO
ALWAYS_VERTICAL
always vertical
1
BACK_DOOR
back door
1
BACK_DOOR_L
back door l
1
BACK_DOOR_R
back door r
0
BASE
base
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_FOOT
d foot
240.000
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESIGN_OFFICE
design office
https://www.bkte.pl/rozwiazania-systemowe/uslugi-projektowe/narzedzia-projektowe
DESIGN_OPTION
design option
-1
DOOR_GLASS
door_glass
1
DOOR_METAL
door_metal
0
FAMILY_VERSION
family version
1.0
FLOOR
floor
1
FRONT_DOOR_L
front door l
1
FRONT_DOOR_R
front door r
0
H_BASE
h base
100
HEIGHT
height
HIN
hin
HOST
host
0
LISTWY_ON_OFF
listwy on/off
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
BKT Elektronik Sp.zo.o. POLAND
MASSUNIT
massunit
1
MODEL
model
InCab
NORMY_JAKO_CIOWE
normy jakościowe
ISO 9001, ISO14001, DIN EN ISO 3834-2.
OBCI__ENIE_DOPUSZCZALNE
obciążenie dopuszczalne
1500
PART_NUMBER
part number
PART_TYPE
part type
0
RACKS
racks
RECOMMENDATIONS
recommendations
2xPDU equipment + 16mm2 PE grounding
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEETXT
seetxt
1
SERV_ZONE_B
serv zone b
0
SERV_ZONE_F
serv zone f
0
SERV_ZONE_L
serv zone l
0
SERV_ZONE_R
serv zone r
0
SERV_ZONE_UP
serv zone up
0
SERV_ZONE_UP_VALUE
serv zone up value
SHARED
shared
0
STANDARDS
standards
ISO 11801-1,-2:2017, EN 50173-1: 2011, EN 50173-2: 2008/ A1: 2011, EN 50174-1: 2010/A1: 2011, PN-EN 50310:2016, TIA/EIA-568-B.2, PN/E 08106/EN 60529, EN-6297-3-100, PN-EN 41003, PN-EN 60529:2003, EIA-310-B i dyrektywami 73/23/EWG oraz 93/68/AWG.
SZ_B
sz b
SZ_F
sz f
SZ_L
sz l
600
SZ_R
sz r
600
SZ_UP
sz up
U42
u42
U45
u45
0
U47
u47
0
URL
url
https://www.bkte.pl/
UTXT
utxt
1
VERSION
version
2017
W_DOOR_B
w door b
W_DOOR_F
w door f
W_2
w/2
WAGA_SZAFY_NETTO
waga szafy netto
WALL_L
wall l
1
WALL_R
wall r
1
WIDOCZNO___RACK
widoczność rack
1
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
WRDIST
wrdist
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions