??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
3form
Description
ILTUO I - Floor to Ceiling 200.58 Top and Bottom Mounted I
Bill of material
ILTUO I - Floor to Ceiling 200.58 Top and Bottom Mounted I
ORDERNO
ILTUO I - Floor to Ceiling 200.58 Top and Bottom Mounted I
VAR3_FORM_PANEL_FINISH
3-form panel finish
VAR3_FORM_VERSION
3-form version
0
VAR3FORM_SOLUTION
3form solution
Partitions
ADD_PANEL
add panel
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUSTOMER_INSTRUCTION
customer instruction
Customer selects height/width & material style.
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HARDWARE
hardware
HARDWARE_TYPE
hardware type
Divy
HOST
host
2
KEYNOTE
keynote
LEAD_TIME
lead time
3 Week
MANUFACTURER
manufacturer
3Form
MASSUNIT
massunit
1
MODEL
model
RTG - 200.58
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL_HEIGHT
panel height
8
PANEL_HEIGHT_CALC
panel height_calc
8
PANEL_WIDTH
panel width
3.978
PANEL_WIDTH_CALC
panel width_calc
3.978
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINGLE_PANEL
single panel
1
STANDARD_SIZE
standard size
TOTAL_PANELS
total panels
2
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.3-form.com/ready-to-go/simplespec/partitions/200.58
VERTICAL_SUPPORT
vertical support
10.500
VERTICAL_SUPPORT_CALC
vertical support_calc
10.500
NAME
name
ILTUO I - Floor to Ceiling 200.58 Top and Bottom Mounted I
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions