??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alutronic Kühlkörper
Description
IK 553
Bill of material
IK 553
ORDERNO
IK 553
DIELECTRIC_COEFFICIENT
dielectric coefficient
4.0
INSULATION_CAPACITY
insulation capacity
10.0
MATERIAL
material
Silicon Rubber
MIN__THERMAL_RESISTANCE__KW_
min. thermal resistance [kw]
1.0
SEMICONDUCTOR_CASING
semiconductor casing
TO-218 ; TOP-3
SEMICONDUCTOR_MOUNTED_BY
semiconductor mounted by
Clip Mounting ; Stick On
THICKNESS__MM_
thickness [mm]
0.3
NAME
name
IK 553
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions