??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Hunter Industries
Description
ICV
Bill of material
ICV-151G RFAICV-151G
ORDERNO
ACCU_SYNC_
accu sync®
ACCU_SYNC_URL
accu-sync url
ACCUSYNC
accusync
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2050700
BODY_MATERIAL
body material
CATEGORY
category
COST
cost
0
CURRENT
current
0.350
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FILTER_SENTRY
filter sentry
Factory Installed Filter Sentry ™
FLOW
flow
FLOW_MAX
flow max
FLOW_MIN
flow min
FLOW_VALVE
flow_valve
FREQUENCY
frequency
60
HEIGHT
height
HOST
host
0
INLET_DIAMETER
inlet diameter
INNER_DIAMETER
inner diameter
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
328423.01
LENGTH
length
LOSS_METHOD
loss method
2
MANUFACTURER
manufacturer
Hunter® Industries
MASSUNIT
massunit
1
MAX_PRESSURE
max_pressure
MIN_PRESSURE
min_pressure
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.27.31.27
OMNICLASS_TITLE
omniclass title
OPERATING_PRESSURE
operating pressure
OUTER_DIAMETER
outer diameter
PART_TYPE
part type
29
PIPE_DIAMETER
pipe diameter
POWER
power
8.400
POWER_FACTOR
power factor
1
PRESSURE
pressure
PRESSURE_LOSS
pressure loss
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_VALVE_BOX
show valve box
1
SOLENOID_TYPE
solenoid type
inrush
SOLENOID_VAC
solenoid vac
24
TAG_NAME
tag name
TYPE_COMMENTS
type comments
ICV Valve
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.hunterindustries.com/irrigation-product/valves/icv
USE_ANNOTATION_SCALE
use annotation scale
VALID_FLOW
valid flow
VALVE_BOX
valve box
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
name
FLOW_VALUE
flow_value
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions