??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 7
HELP_VARIABLE
Company
Airflow
Description
iCON Fan Range
Bill of material
iCON 30S
ORDERNO
VAR2SFT
2sft
VAR2SPEEDHUMIDITYPULLCORDBOOST
2speedhumiditypullcordboost
VAR6MONTHLYMAINTENANCE
6monthlymaintenance
Visually inspect system, clean the fan and ducting if necessary
A
a
ACCESSCLEARANCEBOTTOM
accessclearancebottom
350
ACCESSCLEARANCEFRONT
accessclearancefront
350
ACCESSCLEARANCELEFT
accessclearanceleft
350
ACCESSCLEARANCEREAR
accessclearancerear
0
ACCESSCLEARANCERIGHT
accessclearanceright
350
ACCESSCLEARANCETOP
accessclearancetop
350
ACCESSIBILITYPERFORMANCE
accessibilityperformance
N/A
ANNUALMAINTENANCE
annualmaintenance
N/A
ANTHRACITECOVER
anthracitecover
0
ANTHRACITEFT
anthraciteft
ARTICLENUMBER
articlenumber
N/A
ASSEMBLY_CODE
assembly code
ASSEMBLYPLACE
assemblyplace
UKNOWN
ASSETIDENTIFIER
assetidentifier
N/A
ASSETTYPE
assettype
Fixed
B
b
BMSLINKS
bmslinks
0
BODY
body
C
c
CAPACITYCONTROLTYPE
capacitycontroltype
CATEGORY
category
CEAPPROVAL
ceapproval
1
CLASSIFICATION
classification
0
CODEPERFORMANCE
codeperformance
N/A
COLOR
color
CONDUCTORFUNCTION
conductorfunction
N/A
CONSTITUENTS
constituents
N/A
CONTINUOUSVENTILATION
continuousventilation
CONTROLID
controlid
CONTROLS
controls
COST
cost
0
COVER
cover
COVERS
covers
0
COVERTYPE
covertype
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CVFT
cvft
D
d
DAILYMAINTENANCE
dailymaintenance
N/A
DEFAULT_ELEVATION
default elevation
1219.200
DELAYEDTIMERPULLCORD
delayedtimerpullcord
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIGNOFDOMESTICVENTILATION
designofdomesticventilation
This fan should provide the minimum flow rates outlined and installed in line with Approved Document Part F of the Building Regulations.
DTFT
dtft
DUCTWORK
ductwork
DURATIONUNIT
durationunit
Year
E
e
ERPENERGYRATING
erpenergyrating
ERPFICHE
erpfiche
EXCLUSIONS
exclusions
Hasn't been installed or used in accordance with the instructions Connected with an unsuitable electrical supply Has been misused, neglected or damaged Modified or repaired by someone not authorised by Airflow Developments Ltd Hasn't been installed according to Building Regulations or IEEE wiring regulations
EXPECTEDSERVICELIFE
expectedservicelife
3
EXTERNALEXHAUSTAIRTERMINALS
externalexhaustairterminals
90% free air grille
F
f
FAMILY_NAME
family name
FAN
fan
FEATURES
features
FINISH
finish
Matte
FIRECONTROLPANELLINKS
firecontrolpanellinks
0
FLOW
flow
0
G
g
GLOBALTRADEITEMNUMBER
globaltradeitemnumber
GRADE
grade
Virgin
GROSSWEIGHT
grossweight
H
h
HASPARTWINDING
haspartwinding
1
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
5
HPCFT
hpcft
HUMIDITYPULLCORDTIMEROVERRUN
humiditypullcordtimeroverrun
0
I
i
IFCEXPORTAS
ifcexportas
IfcFanType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
Double Insulated
IP_CODE
ip_code
IPX4
ISEXTENDEDWARRANTY
isextendedwarranty
0
ISGUARDED
isguarded
1
ISO140001
iso140001
1
ISO90001
iso90001
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Airflow Developments Ltd
MANUFACTURERADDRESS
manufactureraddress
Aidelle House Lancaster Road Cressex Business Park High Wycombe Bucks HP123QP
MANUFACTURERTELEPHONE
manufacturertelephone
01494 525252
MANUFACTURERWEBSITE
manufacturerwebsite
www.airflow.com
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MODEL
model
MODELLABEL
modellabel
MODELREFERENCE
modelreference
MODULE
module
MODULES
modules
0
MODULETYPE
moduletype
MONTHLYMAINTENANCE
monthlymaintenance
N/A
MOTIONSENSORHUMIDITYTIMER
motionsensorhumiditytimer
0
MOTIONSENSORTIMEROVERRUN
motionsensortimeroverrun
0
MOTORDRIVETYPE
motordrivetype
Direct Drive
MOTORENCLOSURETYPE
motorenclosuretype
Totally Enclosed Air Over
MSHFT
mshft
MSTFT
mstft
NBSCODE
nbscode
NOMINALAIRFLOWRATE
nominalairflowrate
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50-60
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NOMINALPOWERRATE
nominalpowerrate
NOMINALROTATIONSPEED
nominalrotationspeed
NOMINALSTATICPRESSURE
nominalstaticpressure
NOMINALWIDTH
nominalwidth
NUMBEROFPOLES
numberofpoles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATIONANDMAINTENANCEMANUAL
operationandmaintenancemanual
OPERATIONANDMAINTENANCEMANUALACCESSORIES
operationandmaintenancemanualaccessories
OPERATIONTEMPERATURERANGE
operationtemperaturerange
up to 40°C
PART_TYPE
part type
0
PASSIVEHOUSEAPPROVAL
passivehouseapproval
0
PCFT
pcft
PLOT_MAIN_UNIT_DRIVER
plot main unit driver
POINTOFCONTACT
pointofcontact
Airflow Developments Ltd
POWERSOURCE
powersource
System-powered
PRESSURECURVE
pressurecurve
PRODUCTIONYEAR
productionyear
2017
PRODUCTLITERATURE
productliterature
PRODUCTLITERATUREACCESSORIES
productliteratureaccessories
PULLCORD
pullcord
0
QUANTITY
quantity
1
QUARTERLYMAINTENANCE
quarterlymaintenance
N/A
QUIETMARKAPPROVAL
quietmarkapproval
0
RATEDCURRENT
ratedcurrent
3
RATEDVOLTAGE
ratedvoltage
RECESSED
recessed
REDDOTDESIGNAWARD
reddotdesignaward
1
REPLACEMENTCOST
replacementcost
ROOM_CALCULATION_POINT
room calculation point
0
ROOMEXTRACTAIRTERMINALDEVICES
roomextractairterminaldevices
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SANDSTONECOVER
sandstonecover
0
SANDSTONEFT
sandstoneft
SAPAPPROVAL
sapapproval
0
SERIALNUMBER
serialnumber
N/A
SERVICELIFEDURATION
servicelifeduration
3
SERVICELIFETYPE
servicelifetype
ExpectedServiceLife
SHAPE
shape
Round
SHARED
shared
0
SHIPPINGWEIGHT
shippingweight
SILVERCOVER
silvercover
0
SILVERFT
silverft
SIZE
size
SM
sm
STARTINGTIME
startingtime
5
STATUS
status
New
SUPPLYPHASE
supplyphase
1
SURFACE_MOUNTED
surface_mounted
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
N/A
TAGNUMBER
tagnumber
N/A
TFT
tft
TIMER
timer
TYPE
type
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015
uniclass2015
URL
url
VERSION
version
Autodesk Revit 2015
WARRANTYCONTENT
warrantycontent
Covered against faulty material or workmanship - not reinstallation if needed
WARRANTYENDDATE
warrantyenddate
WARRANTYGUARANTOR
warrantyguarantor
Airflow Developments Ltd
WARRANTYPERIOD
warrantyperiod
2
WARRANTYPERIODFORMOTORS
warrantyperiodformotors
1
WARRANTYPERIODWHENREGISTERED
warrantyperiodwhenregistered
3
WARRANTYSTARTDATE
warrantystartdate
WEEKLYMAINTENANCE
weeklymaintenance
N/A
WHITE_COVER
white_cover
1
NAME
name
CADS_INDEX
cads_index
CHROMECOVER
chromecover
CHROMEFT
chromeft
DELAYEDSTARTTIMERPULLCORD
delayedstarttimerpullcord
PCAFT
pcaft
PULLCORDADJUSTIBLETIMER
pullcordadjustibletimer
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions