??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Color Kinetics
Description
iColor Flex MX gen2
Bill of material
iColor Flex MX gen2
ORDERNO
iColor Flex MX gen2
VAR__OF_NODES
# of nodes
7
ADDITIONAL_MATERIAL_FINISH
additional material finish
APPARENT_LOAD
apparent load
0.5
ASSEMBLY_CODE
assembly code
BEAM_ANGLE
beam angle
105°
BLACK
black
1
C_WARNING
c warning
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CLEAR_DOME_LENS
clear dome lens
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_SYSTEM
control system
Signify full range of controllers, including Light System Manager, Video System Manager Pro, iPlayer 3, Antumbra iColor Keypad, and ColorDial Pro, or third-party controllers
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUSTOM_RUN_LENGTH_NOTE
custom run length note
Custom lengths of 5 to 72 nodes available. Please contact manufacturer.
CUSTOMIZATION_WARNING
customization warning
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Please Load Accompanying Type Catalog (.txt)
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
Node Dimensions: 19 x 16 x 16 mm (0.8 x 0.6 x 0.6 in)
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_CONNECTIONS
fixture connections
Integrated watertight 3-pin connector
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
HEIGHT
height
0.0625
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
7.5 VDC via sPDS-480ca, PDS-60ca
INTERFACE
interface
PDS-60ca 7.5V (Pre-programmed or DMX/Ethernet) sPDS-480ca 7.5V (Ethernet)
KEYNOTE
keynote
LAMP
lamp
LED
LED_CHANNELS
led channels
Red/Green/Blue
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LUMENS_NOTE
lumens note
6 Lumens Per Node
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Please Load Accompanying Type Catalog (.txt)
NODE_SPACING
node spacing
0.333333333333333
NODE_SPACING_NOTE
node spacing note
Standard on-center node spacing of 4 in or 12 in and custom spacing from 2 in to 24 in support virtually any lighting or video design.
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_CONSUMPTION
power consumption
0.5W Maximum per node at full output, steady state.
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
Please Load Accompanying Type Catalog (.txt)
PRODUCT_NAME
product name
iColor Flex MX gen2
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/ls/rgb/flexmx/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CONNECTORS
show connectors
1
SHOW_WARNING
show warning
1
STANDARD_RUN_LENGTH_NOTE
standard run length note
Standard Length 50 Node Strands. Can be field shortened.
STRAND_LENGTH
strand length
3
TEMPERATURE_RANGE
temperature range
-30 to 50 °C (-22 to 122 °F) Operating ≥ 0 °C (≥ 32 °F) Handling -20 to 50 °C (-4 to 122 °F) Startup -30 to 85 °C (-22 to 185 °F) Storage
TILT_ANGLE
tilt angle
90
TRANSLUCENT_DOME_LENS
translucent dome lens
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
7.5
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
381g (13.4oz)
WHITE
white
0
NAME
name
iColor Flex MX gen2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions