??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Pantron
Description
ICL series
Bill of material
ICL-6100
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_DOCUMENT_PATH
_document_path
High Power Opto Sensors/ICL series
ALARM_OUTPUT
alarm output
24 V DC, 100 mA short-circuit proof
ANALOG_OUTPUT
analog output
0...10 V
INTERFACE
interface
RS232 2)
MULTIPLEX_SPEED
multiplex-speed
NUMBER_OF_CHANNELS
number of channels
OPERATING_MODES
operating modes
2 manual 4 automatic
PLUG_CONNECTION
plug connection
RANGE__USING_TRANSMITTER_ITA_COMBINED_WITH_RECEIVER_IRH_
range (using transmitter ita combined with receiver irh)
35 m (115 ft)
RANGE__USING_TRANSMITTER_ITH_COMBINED_WITH_RECEIVER_IRH_
range (using transmitter ith combined with receiver irh)
RANGE__USING_TRANSMITTER_ITL_COMBINED_WITH_RECEIVER_IRH_
range (using transmitter itl combined with receiver irh)
RESPONSE_TIME
response time
SUPPLY_VOLTAGE
supply voltage
24 V DC ± 20%
SWITCHING_OUTPUTS
switching outputs
24 V DC, 100 mA short-circuit proof
TEST_INPUT
test input
24 V DC
TRANSMIT_FREQUENCY
transmit frequency
4 kHz
VERSION
version
Order code
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions