??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boyd Lighting
Description
Icicle Wand Sconce
Bill of material
10548 Icicle Wand Sconce
ORDERNO
10548 Icicle Wand Sconce
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING
dimming
Dimming Technology: 0-10V
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FIXTURE_DESCRIPTION
fixture description
From Chicago architect, Tom Nahabedian, for Boyd Lighting, the Icicle Wand Sconce is all about glamour and drama in a clean-lined piece. Available in seven metal finish options. Can be configured with either clear or etched glass. LED and ADA compliant. Stunning in Gossamer Gold. Style: modern, industrial, architectural Patent Designs: D763,500. D804,716. D766,500.
FIXTURE_FINISH_OPTIONS
fixture finish options
Antiqued Boyd Brass, Blackend Brass, Satin Brass
FIXTURE_HEIGHT
fixture height
22"; 559 mm
FIXTURE_PROJECTION
fixture projection
3 3/8"; 86 mm
FIXTURE_RING_HEIGHT
fixture ring height
7/8”
FIXTURE_WIDTH
fixture width
5 1/8"; 130 mm
HOST
host
1
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
2
MANUFACTURER
manufacturer
Boyd Lighting
MASSUNIT
massunit
1
MODEL
model
10548 ICICLE WAND SCONCE
MOUNTING_STYLE
mounting style
Wall Mount
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
POWER_WATTAGE
power wattage
6w Max
PRODUCT_PAGE_URL
product page url
https://boydlighting.com/fixtures/icicle-wand-sconce
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://boydlighting.com
VERSION
version
2016
VOLTAGE
voltage
120-277V
NAME
name
Icicle Wand Sconce
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions