??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hubbard Systems
Description
Ice Bins
Bill of material
Ice Bins
ORDERNO
Ice Bins
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1090320
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
841
DESCRIPTION
description
SLOPE BIN 129 KG
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
HEIGHT
height
1051
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
150
INDIRECT_WASTE_CONNECTION_TYPE
indirect waste connection type
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0.750
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
MANUFACTURER
manufacturer
SCOTSMAN
MASSUNIT
massunit
1
MODEL
model
SB 193
NAFEM_SPEC_ID_NUMBER
nafem spec id number
OMNICLASS_NUMBER
omniclass number
23.40.40.14.27
OMNICLASS_TITLE
omniclass title
Ice Machines
PART_TYPE
part type
0
PLUMBING_CONNECTION_TYPE
plumbing connection type
PLUMBING_REMARKS
plumbing remarks
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCTSMN_DEPTH
sctsmn-depth
841
SCTSMN_HEIGHT
sctsmn-height
1051
SCTSMN_WIDTH
sctsmn-width
567
SEISMIC_RATING
seismic rating
SERIAL_NUMBER
serial number
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
SHOW_LOGO
show logo
1
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.scotsman-ice.com
URL_CUTSHEET
url cutsheet
WEIGHT
weight
36 kg
WIDTH
width
567
WORK_PLANE_BASED
work plane-based
0
NAME
name
Ice Bins
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions