??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
I-RIN
Description
I-Rin Bookshelf
Bill of material
1200x490x265
VARIANTNAME
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VAR
선반간격
490 mm
VART
선반_T
30 mm
VARW
W
mm
VARH
H
265 mm
VARD
D
800 mm
VARMANUFACTURER
Manufacturer
아이린
VAR1
전화번호
02-2678-1906
VAR2
라이브러리제작
(주)비아이엠에스
VARURL
URL
www.bimer.com
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions