??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ventilux
Description
I-Lux Surface Mount
Bill of material
I-Lux Surface Mount
ORDERNO
I-Lux Surface Mount
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BATTERY_PART_NUMBER
battery part number
70223
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CLASSIFICATION_UNICLASS_PR_DESCRIPTION
classification.uniclass.pr.description
CLASSIFICATION_UNICLASS_PR_NUMBER
classification.uniclass.pr.number
CLASSIFICATION_UNICLASS_SS_DESCRIPTION
classification.uniclass.ss.description
CLASSIFICATION_UNICLASS_SS_NUMBER
classification.uniclass.ss.number
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Power In
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
75
DESCRIPTION
description
I-LUX SURFACE MOUNT
DESIGN_OPTION
design option
-1
DIAMETER
diameter
25
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
609.600
FAMILY_NAME
family name
FITTING_TYPE
fitting type
Self Contained
FREQUENCY
frequency
60
GLASS
glass
HEIGHT
height
48
HOST
host
5
HOUSING_MATERIAL
housing material
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP40
KEYNOTE
keynote
LAMP
lamp
3 WATT CREE LED
LENGTH
length
253
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
5
LIGHTSOURCEDISTANCE
lightsourcedistance
10
LUMENS_OUTPUT
lumens output
100
MANUFACTURER
manufacturer
Ventilux
MASSUNIT
massunit
1
MODE_OF_OPERATION
mode of operation
Non-Maintained 3 Hour Duration
MODEL
model
ILUNM/3W/LSM
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
PART_TYPE
part type
0
POWER__WATTAGE_
power (wattage)
3
PRODUCT_NAME
product name
ILUNM 3W LSM
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
ILUNM 3W LSM
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ventilux.com/
VERSION
version
2017
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
NAME
name
I-Lux Surface Mount
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions