??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Global Water Solutions
Description
hydroguard
Bill of material
HGBSC-0.5LX
ORDERNO
VAR_AUTHOR
_author
RW
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
1
A
a
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D30
ASSETIDENTIFIER
assetidentifier
Please record on commissioning
ASSETTYPE
assettype
Fixed
B
b
BARCODE
barcode
Please record on commissioning
CAP
cap
1
CLASSIFICATION
classification
0
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_60_50_20_28
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Black
CONNECTIONDIAMETER
connectiondiameter
CONNECTIONRADIUS
connectionradius
CONSTITUENTS
constituents
n/a
COST
cost
0
CREATEDON
createdon
2017-10-23 T00:00:00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
n/a
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
0
FEATURES
features
n/a
FINISH
finish
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
Expansion vessels
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
Please record on commissioning
KEYNOTE
keynote
T
MANUFACTURER
manufacturer
Global Water Solutions
MANUFACTURERNAME
manufacturername
Global Water Solutions
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
HydroGuard Models
NBSDESCRIPTION
nbsdescription
Expansion vessels
NBSOBJECTNAME
nbsobjectname
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-40-75/340
NOMINALDEPTH
nominaldepth
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NOMINALVOLUME
nominalvolume
OMNICLASS_NUMBER
omniclass number
23.75.70.11.14
OMNICLASS_TITLE
omniclass title
Expansion Vessels
PART_TYPE
part type
0
PRODUCTIONYEAR
productionyear
2017
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
HydroGuard
SHAPE
shape
SHARED
shared
0
SIZE
size
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
TYPENAME
typename
HydroGuard Series
URL
url
http://globalwatersolutions.com
VERSION
version
2016
WARRANTYDESCRIPTION
warrantydescription
Always check for correct pre charge
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORPARTS
warrantyguarantorparts
Contact local distributor
WARRANTYSTARTDATE
warrantystartdate
Please record on commissioning
WORK_PLANE_BASED
work plane-based
0
X
x
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions