??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
Company
Halsey Taylor
Description
HydroBoost Bottle Filling Station & Single ADA Cooler, Non-Filtered Refrigerated Platinum Vinyl
Bill of material
HTHP-HAC8PV-NF
ORDERNO
ACTIVATION
activation
Push Button
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD_PHASE_1
apparent load phase 1
0
BUBBLER
bubbler
Double
COOLER_BOTTOM
cooler bottom
1.031
COOLER_DEPTH
cooler depth
1.552
COOLER_HEIGHT
cooler height
1.719
COOLER_REAR_PANEL_DEPTH
cooler rear panel depth
0.570
COOLER_WIDTH
cooler width
1.505
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Mechanical pushbar actuated water cooler
DESIGN_OPTION
design option
-1
DISPENSER_DEPTH
dispenser depth
0.667
DISPENSER_HEIGHT
dispenser height
2.255
FILTER
filter
GLASS_FILTER
glass filter
NA
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Halsey Taylor
MASSUNIT
massunit
1
MODEL
model
Single
NUMBE_OF_POLES
numbe of poles
1
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
ORIFICE_HEIGHT
orifice height
2.750
ORIFICE_TO_RIM
orifice to rim
0.151
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
PRODUCT_ID
product id
REFRIGERATED
refrigerated
Yes
RIM_HEIGHT
rim height
2.599
RIM_TO_DISPENSER
rim to dispenser
0.344
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SANITARY_FLOW
sanitary flow
0
SANITARY_SERVICE_RADIUS
sanitary service radius
0.052
SHARED
shared
0
TYPE
type
Single
URL
url
http://www.halseytaylor.com/
VENT_CONNECTION
vent connection
0
VERSION
version
1.0.0.0
VOLTAGE
voltage
0
VOLTS_HERTZ
volts/hertz
115V/60Hz
WASTE_CONNECTION
waste connection
1
WATER_SERVICE_FLOW
water service flow
0
WATER_SERVICE_SIZE_RADIUS
water service size radius
0.021
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions