??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Hydraulic shock absorber STD-14-W M14x1
Bill of material
Hydraulic shock absorber STD-14-W M14x1
ORDERNO
Hydraulic shock absorber STD-14-W M14x1
ADJUSTABLE
adjustable
yes, screw
DAMPING_BEHAVIOUR
damping behaviour
Soft
ITEM_NO
item no
000000001800
LOAD__NM_
load [nm]
30
MA_NR
ma-nr
216575
MA_TYP
ma-typ
STD-14-12-21
MATERIAL
material
steel
MAX__AUFPRALLGESCHW___MS_
max. aufprallgeschw. [ms]
0,4-5,0
MAX__DAEMPFUNGSARBEIT__NMH_
max. dämpfungsarbeit [nmh]
50000
STROKE__MM_
stroke [mm]
12
THREAD
thread
M14x1
USE_UNDER_PRESSURE
use under pressure
yes
WEIGHT__KG_
weight [kg]
0.065
NAME
name
Hydraulic shock absorber STD-14-W M14x1
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions