??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Hydraulic shock absorber STD-14-H M14x1
Bill of material
Hydraulic shock absorber STD-14-H M14x1
ORDERNO
Hydraulic shock absorber STD-14-H M14x1
ADJUSTABLE
adjustable
yes, screw
DAMPING_BEHAVIOUR
damping behaviour
Hard
ITEM_NO
item no
000000180001
LOAD__NM_
load [nm]
30
MATERIAL
material
steel
MAX__AUFPRALLGESCHW___MS_
max. aufprallgeschw. [ms]
0,2-2
MAX__DAEMPFUNGSARBEIT__NMH_
max. dämpfungsarbeit [nmh]
50000
STROKE__MM_
stroke [mm]
12
THREAD
thread
M14x1
USE_UNDER_PRESSURE
use under pressure
yes
WEIGHT__KG_
weight [kg]
0.065
NAME
name
Hydraulic shock absorber STD-14-H M14x1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions