??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
HWM2432U11BK
Bill of material
HWM2432U11BK
ORDERNO
HWM2432U11BK
RACK_UNITS
rack units
32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
155 lbs (70.31 kg)
SIZE_H_X_W_X_D
size h x w x d
62.75 in x 24.68 in x 16.7 in (1,594 mm x 627 mm x 424 mm)
UNSPSC
unspsc
43223306
UPC
upc
62398077773
NAME
name
HWM2432U11BK
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions