??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
HWC2418U35BK
Bill of material
HWC2418U35BK
ORDERNO
HWC2418U35BK
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Wall Mount
RACK_UNITS
rack units
18
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
125 lbs (56.70 kg)
UNSPSC
unspsc
43223306
UPC
upc
62398082015
NAME
name
HWC2418U35BK
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions