??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Atlas Scientific
Description
Humidity
Bill of material
Humidity
ORDERNO
Humidity
ACCURACY
accuracy
+- 2%
CABLE_LENGTH
cable length
1 meter
CALIBRATION
calibration
Factory calibrated
CONNECTOR
connector
5 lead data cable
DATA_FORMAT
data format
ASCII
DATA_PROTOCOL
data protocol
UART & I2C
DEFAULT_I2C_ADDRESS
default i2c address
111 (0x6F)
IP_RATING
ip rating
IP67 (waterproof up to 1 meter)
LIFE_EXPECTANCY
life expectancy
10 years
OPERATING_VOLTAGE
operating voltage
3.3V − 5V
RANGE
range
0 – 100%
READS
reads
Relative humidity
RESPONSE_TIME
response time
1 reading per second (UART mode)
NAME
name
Humidity
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions