??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armstrong International
Description
HumidiPack Steam Dispersion Panel
Bill of material
HumidiPack Steam Dispersion Panel
ORDERNO
HumidiPack Steam Dispersion Panel
VAR04_CSI
04 csi
23 84 00
VAR95_CSI
95 csi
15750-500
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3090200
CATEGORY
category
CLASSIFICATION
classification
0
COPYRIGHT
copyright
© 2015 Armstrong International, Inc
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Humidipack Series 1000
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEADER_WIDTH_C
header width c
0.483
HOST
host
0
INSTALLATION_URL
installation url
http://www.armstronginternational.com/files/products/humidifiers/pdf/installation/bult560.pdf
KEYNOTE
keynote
MAINTENANCE_URL
maintenance url
http://www.armstronginternational.com/files/products/humidifiers/pdf/installation/bult560.pdf
MANUFACTURER
manufacturer
Armstrong International - Humidification Products
MANUFACTURER_ADDRESS
manufacturer address
816 Maple Street, Three Rivers, MI 49093
MANUFACTURER_EMAIL
manufacturer email
mailto:hvacsales@armstronginternational.com
MANUFACTURER_FAX
manufacturer fax
(269) 273-9500
MANUFACTURER_PHONE
manufacturer phone
(269) 273-1415
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-888-HOT-HOSE
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
HumidiPack-Plus
OMNICLASS_NUMBER
omniclass number
23.75.50.17.21
OMNICLASS_TITLE
omniclass title
Air Humidifiers
PANEL_DEPTH_D
panel depth d
0.708
PANEL_HEIGHT_A
panel height a
6
PANEL_WIDTH_B
panel width b
8
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.armstronginternational.com/sites/default/files/resources/documents/steamhumidipack.pdf
PRODUCT_NAME
product name
Humidipack Steam Dispersion Panels
PRODUCT_PAGE_URL
product page url
https://www.armstronginternational.com/products-systems/humidification/humidification/conditioned-steam/humidipack%C2%AE-steam-dispersion-panels/humidipack%C2%AE-family
REFERENCE_PANEL_HEIGHT
reference panel height
6
REFERENCE_PANEL_WIDTH
reference panel width
8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STEAM_INLET_RADIUS
steam inlet radius
0.099
STEAM_OUTLET_RADIUS
steam outlet radius
0.068
SUBCATEGORY
subcategory
Steam to Steam Humidifiers
SURFACE_MATERIAL
surface material
TUBE_LENGTH
tube length
8.062
TUBES
tubes
16
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.armstronginternational.com
VERSION
version
2014
WORK_PLANE_BASED
work plane-based
0
NAME
name
HumidiPack Steam Dispersion Panel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions