??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Hubbell Water Heaters
Description
hubbell_j_revit
Bill of material
Requires Type Catalog QF_Hubbell_J6_24-58_cat.txt
IDENT
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
1200
ASSEMBLY_CODE
assembly code
E1090320
BOX_DEPTH
box depth
CATEGORY
category
CONN_CONDUIT
conn conduit
1
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 40 00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DESCRIPTION
description
Electric Booster Heater
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0.609
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRICAL_REMARKS
electrical remarks
FAMILY_NAME
family name
FL_AMPS
fl amps
10
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
HEIGHT
height
HOST
host
0
HOT_WATER_CONNECTION_HEIGHT
hot water connection height
0.776
HOT_WATER_CONSUMPTION
hot water consumption
0
HOT_WATER_FLOW
hot water flow
0
HOT_WATER_MAXIMUM_PRESSURE
hot water maximum pressure
75
HOT_WATER_MINIMUM_PRESSURE
hot water minimum pressure
20
HOT_WATER_RI_HEIGHT
hot water ri height
0
HOT_WATER_SIZE
hot water size
HOT_WATER_TEMPERATURE
hot water temperature
140.000
INSTALLED_BY
installed by
ITEM_NUMBER
item number
-
KEYNOTE
keynote
LEG_DEPTH_SEPARATION
leg depth separation
MANUFACTURER
manufacturer
Hubbell
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MIN_CKT_AMPACITY
min ckt ampacity
10
MODEL
model
-
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
OVERALL_DEPTH
overall depth
PART_TYPE
part type
0
PHASE
phase
PLUMBING_CONNECTION_TYPE
plumbing connection type
PLUMBING_REMARKS
plumbing remarks
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIAL_NUMBER
serial number
SHARED
shared
0
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.hubbellheaters.com
URL_CUTSHEET
url cutsheet
VOLTS
volts
120.000
WATERMARKED_BY
watermarked by
http://revitwatermark.com
WATTS
watts
1000.000
WEIGHT_IN_POUNDS
weight in pounds
95
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
LEG_DEPTH_SEPERATION
leg depth seperation
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions