??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
HTMF
Bill of material
HTMF
ORDERNO
HTMF
A
a
680
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
3326.000
ASSEMBLY_CODE
assembly code
B
b
215.000
C
c
425
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1020823
COST
cost
0
CURRENT
current
4.800
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
D
d
40
D_ENV
d env
749
D_THT
d tht
630
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
400ºC/2h (F-400) and 300ºC/2h (F-300) multipurpose roof-mounted extractor fans
DESCRIPTION__ES_
description (es)
Extractores de cubierta multifuncional 400ºC/2h (F-400) y 300ºC/2h (F-300)
DESIGN_OPTION
design option
-1
F
f
1092
FAMILY_NAME
family name
FREQUENCY
frequency
50
G
g
1000
H
h
850
HOST
host
0
I
i
14
KEYNOTE
keynote
L_THT
l tht
-365
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
112
MASSUNIT
massunit
1
MATERIAL
material
MAXIMUM_FLOW
maximum flow
18045
MINIMUM_FLOW
minimum flow
1900
MODEL
model
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
REFERENCE
reference
HTMF-63-4/8T-3-F-400
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
1430
THT_TYPE
tht type
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT__A_
unit height (a)
680
UNIT_LENGTH__F_
unit length (f)
1092
UNIT_WIDTH__F_
unit width (f)
1092
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
W_ENV
w env
192
W_THT
w tht
250
WORK_PLANE_BASED
work plane-based
0
NAME
name
HTMF
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions