??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Berger Tools
Description
HT 1000 T1 - For high temperature (80÷100 °C), ISO standard, high force
Bill of material
HT1000-080-T1
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diametro
50 mm
PMIN
Pressure min.
20 bar
P
Nominal charging pressure
125 bar
WORKTEMPERATURE
Working temperature
80 ÷ 100 °C
F0
Initial force
770 daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
V
Volume
cm³
S
Surface
6.15 mm
W
Weight
Kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions