??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HSE
Description
Hsevalve Pressureswitch
Bill of material
HS-203
VARIANTNAME
VAR
커넥터
10 mm
VARW
W
mm
VARH
H
95.7 mm
VARD
D
mm
VARC
C
mm
VARB
B
32.7 mm
VARA
A
mm
VAR1
제조업체 전화번호
02-2634-4649
VARURL
제조업체 URL
www.hsevalve.co.kr/
VARMANUFACTURER
Manufacturer
효신전기
VAR2
라이브러리 제작
(주)비아이엠에스 (주)비아이엠에스
VAR3
라이브러리 전화번호
02-2678-1906 02-2678-1906
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions