??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Itho Daalderop
Description
HRU ECO 350 LR of HR
Bill of material
HRU ECO 350 LR of HR
ORDERNO
HRU ECO 350 LR of HR
ALWAYS_VERTICAL
always vertical
1
ARTICLE_DESCRIPTION
article description
Heat recovery unit, HIGH CONSTRUCTION supply to the house only at the top discharge from the house at both the bottom and the top
ARTICLE_TYPE
article type
HRU ECO 350 HR
ASSEMBLY_CODE
assembly code
B_END_CONECTOR
b end conector
90
B_START_CONNECTOR
b start connector
270
BASE_FAMILY_VERSION
base family version
11.21
BLACK
black
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIFICATION
classification
0
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
477.000
DESCRIPTION
description
Heat recovery unit, HIGH CONSTRUCTION supply to the house only at the top discharge from the house at both the bottom and the top
DESIGN_OPTION
design option
-1
ELECTRICAL_CONNECTION
electrical connection
Euro Plug
ELEVATION_CONNECTOR_B
elevation connector b
848
EMCS_VERSION
emcs version
4.0
ETIM_ARTICLE_CLASS
etim article class
EC011285
EXHAUST_AIR_DIAMETER
exhaust air diameter
180
EXHAUST_AIR_FLOW
exhaust air flow
0
FAMILY_NAME
family name
FAMILY_VERSION
family version
11.21
FUNCTION_CODE
function code
GLN
gln
8712922000014
GREY
grey
GTIN
gtin
8713418038702
HEIGHT
height
848
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcAirToAirHeatRecovery
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
MANUFACTURER
manufacturer
Itho Daalderop
MANUFACTURER_ART__NO_
manufacturer art. no.
03-00391
MANUFACTURER_URL
manufacturer url
https://zakelijk.ithodaalderop.nl/producten/ventilatie-hele-huis/ventilatie-met-wtw/hru-eco-350
MASSUNIT
massunit
1
MODEL
model
HRU ECO 350 HR
MOUNTING_TYPE
mounting type
OMNICLASS_NUMBER
omniclass number
23.75.10.34.21
OMNICLASS_TITLE
omniclass title
Heat Exchangers for Ventilation Air
PART_TYPE
part type
0
POWER
power
0
PRODUCT_LINE
product line
Itho Daalderop
RETURN_AIR_DIAMETER
return air diameter
180
RETURN_AIR_FLOW_1
return air flow 1
0
RETURN_AIR_FLOW_2
return air flow 2
0
REVIT_VERSION
revit version
2017
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STABU_CODE
stabu code
SUPPLY_AIR_FLOW_1
supply air flow 1
0
SUPPLY_AIR_FLOW_2
supply air flow 2
0
SUPPLY_AIR_IN_DIAMETER
supply air in diameter
180
SUPPLY_AIR_OUT_DIAMETER
supply air out diameter
180
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
Autodesk Revit 2017
VOLTAGE
voltage
230.000
WALL__MOUNTED_STANDARD
wall mounted standard
1
WALL__MOUNTED_TURNED
wall mounted turned
0
WALL_MOUNTED_STANDARD
wall mounted standard
WALL_MOUNTED_TURNED
wall mounted turned
WATERMARKED_BY
watermarked by
WHITE
white
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
WIDTH
width
730
WORK_PLANE_BASED
work plane-based
0
NAME
name
HRU ECO 350 LR of HR
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions