??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Accurate Bushing
Description
HRS(Smith)
Bill of material
HRS3
ORDERNO
VAR_A__STUD_DIA_
(a) stud dia.
VAR_A__STUD_DIA__TOLERANCE
(a) stud dia. tolerance
+.0000-.0015
VAR_B__ROLLER_O_D_
(b) roller o.d.
VAR_B__ROLLER_O_D__TOLERANCE
(b) roller o.d. tolerance
+.0010-.0005
VAR_C__ROLLER_WIDTH
(c) roller width
VAR_C__ROLLER_WIDTH_TOLERANCE
(c) roller width tolerance
+.000-.005
VAR_D__THREAD_LENGTH_MINIMUM
(d) thread length minimum
VAR_P__COTTER_PIN_HOLE_DIA_
(p) cotter pin hole dia.
VAR_S__THREAD_LENGTH
(s) thread length
VAR_T__TRACK_CONTACT_LENGTH__MIN__
(t) track contact length (min.)
HOUSING_BORE_DIA__FOR_STUD_MAX_
housing bore dia. for stud max.
HOUSING_BORE_DIA__FOR_STUD_MIN_
housing bore dia. for stud min.
J_DIA___REF_
j dia. (ref)
LIMIT_LOAD_RATING__LBF_
limit load rating (lbf)
LOAD_RATING_AS_A_TRACK_ROLLER__LBF_
load rating as a track roller (lbf)
SMITH_BEARING__NUMBER
smith bearing® number
THREAD_SIZE
thread size
TRACK_CAPACITY_40HRC__LBF_
track capacity 40hrc (lbf)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions