??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HRC Europe
Description
HRC 410_420
Bill of material
HRC 410/420 ø32
ORDERNO
ALWAYS_VERTICAL
always vertical
0
BAR_ENGAGEMENT_1
bar engagement 1
29.500
BAR_ENGAGEMENT_2
bar engagement 2
8.500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
D2
d2
D3
d3
D4
d4
DESIGN_OPTION
design option
-1
EXTERNAL_DIAMETER
external diameter
35
HOST
host
0
L1
l1
L2
l2
L3
l3
L4
l4
MASS
mass
0
MASSUNIT
massunit
1
SHARED
shared
0
SYMBOL_LENGTH
symbol length
135.800
SYMBOL_WIDTH
symbol width
49
TOTAL_LENGTH
total length
97.000
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions