??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dietz-motoren
Description
HR140-K132Ma-84Hz-22
Bill of material
HR140-K132Ma-84Hz-22
ORDERNO
HR140-K132Ma-84Hz-22
COM_CCK_TEILENUMMER_FU_
com_cck_teilenummer_fuß
221986
COM_CCK_TEILENUMMER_SAUGSTUTZEN
com_cck_teilenummer_saugstutzen
223487
COM_CCK_TEILENUMMER_SCHUTZGITTER
com_cck_teilenummer_schutzgitter
223489
ENGINE_NOMINAL_RATING
engine nominal rating
86,5 kg
F_I__FREQUENCY
f.i. frequency
22,0 kW
FREE_OUTLET
free outlet
Aluminium
FULLY_THROTTLED_MAX
fully throttled max
97 m³min
HOUSING_MATERIAL
housing material
Aluminium
ID
id
12700 Pa
MATERIAL_OF_IMPELLER
material of impeller
80 °C
MAX__TEMPERATURE_OF_MEDIUM
max. temperature of medium
244213
WEIGHT_APPROX_
weight approx.
244117
NAME
name
HR140-K132Ma-84Hz-22
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions