??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dietz-motoren
Description
HR090-E71-72Hz-0,75-INVA
Bill of material
HR090-E71-72Hz-0,75-INVA
ORDERNO
HR090-E71-72Hz-0,75-INVA
COM_CCK_TEILENUMMER_DRUCKSTUTZEN
com_cck_teilenummer_druckstutzen
223479
COM_CCK_TEILENUMMER_FU_
com_cck_teilenummer_fuß
245057
COM_CCK_TEILENUMMER_SAUGSTUTZEN
com_cck_teilenummer_saugstutzen
223481
COM_CCK_TEILENUMMER_SCHUTZGITTER
com_cck_teilenummer_schutzgitter
221931
ENGINE_NOMINAL_RATING
engine nominal rating
0.750
F_I__FREQUENCY
f.i. frequency
72
FREE_OUTLET
free outlet
15
FULLY_THROTTLED_MAX
fully throttled max
3600
HOUSING_MATERIAL
housing material
Aluminium
ID
id
252032
MATERIAL_OF_IMPELLER
material of impeller
Aluminium
MAX__TEMPERATURE_OF_MEDIUM
max. temperature of medium
80
WEIGHT_APPROX_
weight approx.
25,5
NAME
name
HR090-E71-72Hz-0,75-INVA
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions