??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dietz-motoren
Description
HR063-E71-124Hz-0,55-INVA
Bill of material
HR063-E71-124Hz-0,55-INVA
ORDERNO
HR063-E71-124Hz-0,55-INVA
COM_CCK_TEILENUMMER_FU_
com_cck_teilenummer_fuß
221926
COM_CCK_TEILENUMMER_SAUGSTUTZEN
com_cck_teilenummer_saugstutzen
223474
COM_CCK_TEILENUMMER_SCHUTZGITTER
com_cck_teilenummer_schutzgitter
223475
ENGINE_NOMINAL_RATING
engine nominal rating
20 kg
F_I__FREQUENCY
f.i. frequency
0.550 kW
FREE_OUTLET
free outlet
Aluminium
FULLY_THROTTLED_MAX
fully throttled max
4 m³min
HOUSING_MATERIAL
housing material
Aluminium
ID
id
5300 Pa
MATERIAL_OF_IMPELLER
material of impeller
80 °C
MAX__TEMPERATURE_OF_MEDIUM
max. temperature of medium
244198
WEIGHT_APPROX_
weight approx.
252011
NAME
name
HR063-E71-124Hz-0,55-INVA
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions