??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Accurate Bushing
Description
HR Series Heavy Stud Type Hex Head
Bill of material
HR-1-58-XB
ORDERNO
VAR_A__STUD_DIA_
(a) stud dia.
VAR_A__STUD_DIA__TOLERANCE
(a) stud dia. tolerance
+.001-.000
VAR_B__ROLLER_WIDTH
(b) roller width
VAR_B__ROLLER_WIDTH_TOLERANCE
(b) roller width tolerance
+.000-.005
VAR_D__ROLLER_O_D_
(d) roller o.d.
VAR_D__ROLLER_O_D__TOLERANCE
(d) roller o.d. tolerance
+.000-.001
VAR_E__MIN__BOSS_DIA_
(e) min. boss dia.
VAR_H__OIL_HOLE_DIA_
(h) oil hole dia.
VAR_M__STUD_LENGTH
(m) stud length
VAR_N__OIL_HOLE_LOCATION
(n) oil hole location
VAR_P__LUBE_FITTING_SIZE
(p) lube fitting size
VAR_S__EFF__THREAD_MIN_
(s) eff. thread min.
VAR_T__THREAD_U_N_F__CLASS_2A
(t) thread u.n.f. class 2a
ADDITIONAL_NOTE1
additional note1
BASIC_DYNAMIC_RATING__LBS_
basic dynamic rating (lbs)
MAX__STATIC_CAPACITY__LBS_
max. static capacity (lbs)
RECOM__BORE
recom. bore
RECOM__BORE_TOLERANCE
recom. bore tolerance
+.0005-.0000
RECOM__TORQUE__LBS_IN_
recom. torque (lbs-in)
SMITH_BEARING__NUMBER
smith bearing® number
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions