??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cree Building System
Description
HQ lct 1.0 hybrid slab panel
Bill of material
hq_lct1_0_hybrid_slab_panel_standard
VARIANTNAME
Standard
BRANDURL
Brand url
http://www.creebyrhomberg.com
DESIGNCOUNTRY
Design country
Austria
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Austria
MANUFACTURERNAME
Manufacturer name
Cree Building System
NOMINALHEIGHT
Nominal height
0.000 mm
NOMINALWIDTH
Nominal width
0.000 mm
PRODUCTSKU
Product SKU
CREE_HQ_LCT1-0_Hybrid-Slab-Panel_LOD200
PRODUCTFAMILY
Product family
Concrete Timber Hybrid Construction
PRODUCTGROUP
Product group
wood / Engineered Timber
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Decks, Slabs & Floors
MATERIALMAIN
Material main
Timber
MATERIALSECONDARY
Material secondary
Concrete
GRID
Grid
1350.000 mm
SLABPANELLENGTH
SlabPanelLength
8100.000 mm
CONCRETEDECKTHICKNESS
ConcreteDeckThickness
100.000 mm
GLUELAMBEAMHEIGHT
GluelamBeamHeight
280.000 mm
GLUELAMBEAMWIDTH
GluelamBeamWidth
240.000 mm
EDGEBEAMWIDTH
EdgeBeamWidth
240.000 mm
SLABPANELWIDTH
SlabPanelWidth
2690.000 mm
SLABPANELHEIGHT
SlabPanelHeight
380.000 mm
GLUELAMBEAMLENGTH
GluelamBeamLength
7620.000 mm
HALFGLUELAMBEAMWIDTH
HalfGluelamBeamWidth
120.000 mm
CREEID
CREE ID
Cree_A_02.003_LCT1.0_Hybrid-Slab-Panel_LOD200
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.creebyrhomberg.com
PRODUCTGUID
Product Guid
c15b91bb-9af0-4afd-8ddf-8338c33e7b83
PRODUCTURL
Product url
http://www.creebyrhomberg.com
TECHNICALDESCRIPTION
Technical description
http://www.creebyrhomberg.com
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions