??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Advanced Cooling Technologies
Description
HPC SERIES
Bill of material
ACT-HPC-50-Standard
ORDERNO
ACCESSORIES
accessories
Rain guards; removable filters (only needed for excessively rugged or dirty environments, i.e. desert or coal mines)
ELECTRICAL_CONFIGURATION
electrical configuration
115VAC units arrive with 6ft. long 3-pronged plug 230VAC, 12VDC, 24VDC and 48VDC units arrive with bare lead wires
ENVIRONMENT
environment
Indoor or Outdoor Use
EXPECTED_FAN_LIFE
expected fan life
>100,000 Hours at 77°F (+25°C)
FANS
fans
UL Listed 4.0” and 6.0” dual ball bearing type axial fans (dry & wet locations)
HPC_HOUSING
hpc housing
Powder-coated aluminum, Optional stainless steel
MOUNTING_OPTIONS
mounting options
Top (best performance); side, front or back (de-rated performance)
MOUNTING_PLATE
mounting plate
304 stainless steel
NEMA_OPTIONS
nema options
12, 3R, 4 and 4X, UL50E Certified
OPERATING_TEMPERATURE
operating temperature
Range 14°F (-10°C) to 140°F (+60°C)
UL_LISTING___UL_RECOGNITION
ul listing & ul recognition
The 115VAC units received a UL listing mark All other versions are UL RatedUL Recognized (230VAC, 12VDC, 24VDC, and 48VDC)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions