??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Homefield Pendant 450
Bill of material
Homefield Pendant 450
ORDERNO
Homefield Pendant 450
ADA_COMPLIANT
ada compliant
Not Applicable
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
Lamp Dependent
DIMMING_METHOD
dimming method
Lamp Dependent
DRIVER_INCLUDED
driver included
Not Applicable
DRIVER_REQUIRED
driver required
No
EFFICACY__LM_W_
efficacy (lm/w)
Lamp Dependent
ELECTRICAL_CLASS
electrical class
Class II
FAMILY_NAME
family name
HOST
host
3
KEYNOTE
keynote
LAMP
lamp
E27 60W Max
LENGTH_OF_SUPPLIED_CABLE
length of supplied cable
1500mm
LIGHT_SOURCE
light source
0
LIGHT_SOURCE_FIXED
light source fixed
Yes
LOCATION_RATING
location rating
IP23
MAIN_FINISH
main finish
Textured Black
MAIN_MATERIAL
main material
Mild Steel
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MAX_DROP__PENDANTS_
max drop (pendants)
1500mm
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
POWER__WATTS_
power (watts)
60W Max
PRODUCT_CODE
product code
1095033
PRODUCT_LOCATION
product location
Outdoor
PRODUCT_NAME
product name
Homefield Pendant 450
PRODUCT_SKU
product sku
1095033
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
NAME
name
Homefield Pendant 450
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions