??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Holophane
Description
HMAO
Bill of material
HMAO
ORDERNO
HMAO
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BRAND
brand
Holophane UK
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATALOG_NUMBER
catalog number
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
CONNECTOR_OFFSET
connector offset
152.4
COPYRIGHT
copyright
© Copyright 2015 Acuity Brands Lighting, Inc. All Rights Reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIFFUSER_MATERIAL
diffuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HOST
host
5
HOST_THICKNESS
host thickness
304.8
HOUSING_MATERIAL
housing material
IES_FILE_URL
ies file url
[IES File URL]
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LED_PANEL_MATERIAL
led panel material
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMENS_PER_LAMP
lumens per lamp
0
LUMINAIRE_DEPTH
luminaire depth
254
LUMINAIRE_HEIGHT
luminaire height
686
LUMINAIRE_WIDTH
luminaire width
584
MANUFACTURER
manufacturer
Acuity Brands Lighting
MASSUNIT
massunit
1
MODEL
model
NUMBER_OF_LAMPS
number of lamps
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATION_SHEET_URL
specification sheet url
www.AcuityBrandsLighting.com
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.AcuityBrandsLighting.com
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
46
NAME
name
HMAO
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions