??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
I VALO
Description
HITE LED
Bill of material
6756X100
ORDERNO
6756X100
BODY_MATERIAL
body material
Epoxy-coated aluminium
CERTIFICATES
certificates
EAC;CE
COATING_THICKNESS__ΜM_
coating thickness (μm)
80-100
COLOUR
colour
Light grey
COLOUR_RENDERING_INDEX
colour rendering index
Ra 80
COLOUR_TEMPERATURE
colour temperature
4000 K
CONNECTION
connection
Pushwire terminals (3 × 2.5 mm²)
CONTROL
control
DALI-2
CORROSIVITY_CATEGORY_OF_THE_COATING
corrosivity category of the coating
Suitable for environments classified as C5very high corrosivity
COUNTRY_OF_MANUFACTURE
country of manufacture
Finland
COVER_MATERIAL
cover material
Tempered safety glass, frosted
D_CLASS
d class
No
DC_VOLTAGE
dc voltage
No
EFFICACY_OF_THE_LUMINAIRE_MAX_TA__LMW_
efficacy of the luminaire max ta (lmw)
119
ESTIMATED_DELIVERY_TIME
estimated delivery time
2 - 3 weeks
FILTER
filter
Without filter
IK_CLASS
ik class
IK08
ILCOS_CODE
ilcos code
DS
INPUT_POWER__W_
input power (w)
49,5
INSTALLATION
installation
Surface mounting
IP_CLASS
ip class
IP65
LAMP_HOLDER
lamp holder
LED module
LIGHT_DISTRIBUTION
light distribution
Wide
LIGHT_SOURCE
light source
LED DS
LINKABILITY
linkability
No
LUMINOUS_FLUX__LUMINAIRE__MAX_TA__LM_
luminous flux (luminaire) max ta (lm)
5900
MACADAM_VALUE
macadam value
3 SDCM
MAINS_CURRENT__A_
mains current (a)
0.23
NUMBER_OF_LIGHT_SOURCES
number of light sources
4
POWER_FACTOR
power factor
0.83
PRODUCT_HEIGHT__MM_
product height (mm)
85
PRODUCT_LENGTH__MM_
product length (mm)
774
PRODUCT_WIDTH__MM_
product width (mm)
245
RAL_COLOUR
ral colour
RAL 7045
TA_CLASS_MAX____C_
ta-class max. (°c)
+110
TA_CLASS_MIN____C_
ta-class min. (°c)
-40
UPGRADABILITY
upgradability
No
WARRANTY
warranty
5 years
NAME
name
6756X100
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions