??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bifold
Description
HIPEX-08-11-V-E
Bill of material
HIPEX-08-11-V-E
ORDERNO
HIPEX-08-11-V-E
DESCRIPTION
description
Model Code Standard service stainless steel, Port Size 12 NPT, Ratio Ratio pilot pressure to valve pressure 11, Seal Material Viton -20C to +180C, Exhaust Config Single Exhaust. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
12 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
10
NAME
name
HIPEX-08-11-V-E
VALVE_TYPE
valve type
Single Exhaust
WEIGHT__KG_
weight (kg)
0.68
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions