??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HIFUS
Description
Hifus Table
Bill of material
1800x850x750
VARIANTNAME
VART
상판_T
40 mm
VAR
다리위치
50 mm
VARW
W
mm
VARH
H
750 mm
VARD
D
850 mm
VARMANUFACTURER
Manufacturer
하이퍼스
VAR1
라이브러리
(주)BIMs
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions