??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
HGTCL
Bill of material
HGTCL
ORDERNO
HGTCL
A
a
1735
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
16628
ASSEMBLY_CODE
assembly code
B
b
1680
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
123
COST
cost
0
CURRENT
current
24
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
1600
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Large diameter tubular axial fans with direct drive motor.
DESCRIPTION__ES_
description (es)
Ventiladores helicoidales tubulares de gran diámetro, con motor directo
DESIGN_OPTION
design option
-1
DIAM_HELICE
diam helice
1575
DIAM_NUCLEO
diam nucleo
535
E
e
900
FAMILY_NAME
family name
FREQUENCY
frequency
50
HOST
host
0
INPUT_DIAMETER
input diameter
1600
J
j
19
KEYNOTE
keynote
LEVEL
level
867.500
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
506
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
22410
MINIMUM_FLOW
minimum flow
109970
MODEL
model
N
n
24
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.11
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
1600
PART_TYPE
part type
0
REFERENCE
reference
HGT/CL-160-8T/6-15
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
720
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
1735
UNIT_LENGTH
unit length
1735
UNIT_WIDTH
unit width
900
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
HGTCL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions