??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Essentra Components
Description
HG-7753 - Folding Lid Stays
Bill of material
HG-7753
PN
Part No.
HG-7753
AMERSID
Americas ID
1057343
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
THICKNESS
Thickness
0.093 INCH
WIDTH
Width
0.50 INCH
OAL
Overall Length
10.26 INCH
A
A Length Center to Center
4.88 INCH
B
B Length Center to Center
4.88 INCH
FINISH
Finish
Br. Nickel
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions