??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
MiTek
Description
HFX Series
Bill of material
HFX Series
ORDERNO
HFX Series
VAR12W
12w
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BALLOON
balloon
30.000
BDIST
bdist
2.625
BFW
bfw
0
BOLT_DIST
bolt dist
2.562
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CLIP1
clip1
12.850
CLIP2
clip2
10.150
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
0.224
DEPTH
depth
3.378
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIA
dia
1.660
EARS
ears
0
FAMILY_NAME
family name
H
h
81.750
H1
h1
17.625
H2
h2
11.625
H3
h3
20.850
HARDY_BOARD
hardy board
HARDY_BOLT
hardy bolt
HARDY_POST
hardy post
HARDY_TRACK
hardy track
HEIGHT
height
140.250
HOST
host
0
KEYNOTE
keynote
LIP
lip
3.500
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MIN_BOTT_SCREW
min_bott_screw
10
MIN_TOP_SCREW
min_top_screw
10
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
P1
p1
1
P2
p2
0
P3
p3
0
PART_TYPE
part type
0
PEN1
pen1
6.751
PLATE_HT
plate ht
108.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREW_HOLES_AT_EDGES
screw_holes_at_edges
6
SHARED
shared
0
TRACK_DEPTH
track depth
2.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
190
WIDTH
width
18
WORK_PLANE_BASED
work plane-based
0
Z1
z1
0
Z2
z2
0
Z3
z3
0
NAME
name
HFX Series
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions