??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HB Products
Description
HFC Sensors
Bill of material
HFC Refrigerant Switch - Low Temperature
ORDERNO
AMBIENT_TEMPERATURE
ambient temperature
CONTACT_FUNCTION
contact function
CURRENT_CONSUMPTION
current consumption
DIMENSIONS
dimensions
EMC_TEST
emc test
HOUSE_DESIGN
house design
MATERIAL___ELECTRONIC_PARTS
material - electronic parts
MATERIAL___LIQUID_PARTS
material - liquid parts
MAX_PRESSURE
max pressure
MAX__CURRENT_OUTPUT
max. current output
PLUG_CONNECTION
plug connection
PROTECTION_DEGREE
protection degree
REFRIGERANT_TEMPERATURE
refrigerant temperature
THREAD_CONNECTION
thread connection
TRANSISTOR_OUTPUT
transistor output
VIBRATIONS
vibrations
VOLTAGE
voltage
WEIGHT
weight
NAME
name
EMC
emc
HOUSING_TYPE
housing type
MATERIAL_ELECTRONIC_PARTS
material electronic parts
MATERIAL_LIQUID_PARTS
material liquid parts
MAX__CURRENT_CONSUMPTION
max. current consumption
OUTSITE_DIMENSIONS
outsite dimensions
PLUG_CONNECTIONS
plug connections
ALARM_CONTACT_FUNCTION
alarm contact function
ALARM_OUTPUT
alarm output
ANALOG_OUTPUT
analog output
CABLE_SPECIFICATION
cable specification
ENERGY_CONSUMPTION
energy consumption
LED_INDICATION
led indication
M12_CABEL___5_M
m12 cabel - 5 m
MAX__PRESSURE
max. pressure
SIZE
size
TYPE
type
ADAPTER___34_NPT_1_BSPP__OPTION_
adapter - 34 npt 1 bspp (option)
CONFIGURATION
configuration
CONTACT_FUNCTION___ALARM
contact function - alarm
EMC_EMISSION
emc-emission
EMC_IMMUNITY
emc-immunity
HBXC_M125
hbxc-m125
HOUSE_TYPE
house type
MAX_CONSUMPTION
max consumption
MAX__POSSIBLE_RESISTANCE
max. possible resistance
REFRIGERANTS
refrigerants
THREAD_CONNECTIONS
thread connections
TRANSSISTOR_OUTPUT___ALARM
transsistor output - alarm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions