??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Architectural Fabrication
Description
Helios Canopy
Bill of material
Helios (default 3×8 fascia)
ORDERNO
Helios (default 3×8 fascia)
ADDRESS
address
4711 VERMONT AVE FORT WORTH, TX 76115
ASSEMBLY_CODE
assembly code
BRACECOUNT
bracecount
3
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DECK_MATERIAL
deck material
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELEMENT_VISIBLE
element visible
1
FAMILY_NAME
family name
FINISH_MATERIAL
finish material
HOST
host
5
KEYNOTE
keynote
LENGTH
length
16
MANUFACTURE_2
manufacture 2
A DIVISION OF SIGN & AWNING SERVICES, INC.
MANUFACTURER
manufacturer
Architectural Fabrication, Inc
MASSUNIT
massunit
1
MODEL
model
Helios
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHONE
phone
817-926-7270
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://sign-awning.com/81353904-A7CE-4E3F-A29C-76FC575299EC/FinalDownload/DownloadId-3EA1A96F9C2B247D688BACCBDBDC1AA9/81353904-A7CE-4E3F-A29C-76FC575299EC/_images/Helios%20Specs%2010700%20with%20Diagram.pdf
PROJECTION
projection
6
ROD_HEIGHT
rod height
4
ROD_LENGTH
rod length
4
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TONGUE_PROJECTION_AT_AWNING
tongue projection at awning
0.333
TONGUE_PROJECTION_AT_WALL
tongue projection at wall
0.500
TURNBUCKLE_MATERIAL
turnbuckle material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.sign-awning.com/
NAME
name
Helios (default 3×8 fascia)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions