??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jetto
Description
Heaters space heater Turbo2 JT2-12 ENG
Bill of material
heaters_space_heater_turbo2_jt2_12_eng_jetto_jt1_22
VARIANTNAME
RECOMMENDEDMINIMALCLEARANCETOUNPROTECTEDCOMBUSTIBLEMATERIALS
Recommended minimal clearance to unprotected combustible materials
1.000
WEIGTH
Weigth
61kg
VOLTAGE
Voltage
230 V 50 hz Single-phase
SHELVINGPOWER
Shelving Power
7,3 kW
RECTANGULARVENTILATIONSHAFTWITHDOUBLEINDUCTIONPIPE
Rectangular Ventilation shaft with double induction pipe
1500 m³/h of air inducing energy recovery
MARKING
Marking
CE
MAINTENANCE
Maintenance
Annual compulsory
LONGFLAMETORCHBURNER
Long flame torch burner
CO (0 ppm) - NOx (˂ 40 ppm)
INTENSITY
Intensity
1,17A
HIGHDIFFUSIONREFLECTOR
High-diffusion reflector
Pin in tube high temperature resistant 700°C
HEATOUTPUT
Heat Output
11,5 kW/PCI - Combustion Performance : 86 %
GASFLOWG31
Gas flow G31
0,97 kg/h
GASFLOWG25
Gas flow G25
1,27m³/h
GASFLOWG20
Gas flow G20
1,22 m³/h
DIMENSIONSWXLXHMM
Dimensions w x l x h (mm)
2900 x 400 x 350
ABSORBEDPOWER
Absorbed Power
270 W - electrical connection : pin 5 brooch removable
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
FR
REGIONASIA
Region Asia
None
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTSKU
Product SKU
JT2-12
NOMINALWIDTH
Nominal width
0.000 mm
NOMINALHEIGHT
Nominal height
0.000 mm
MANUFACTURERNAME
Manufacturer name
JETTO
EDITIONNUMBER
Edition number
1.000
BRANDURL
Brand url
http://www.jetto.fr/
UNIFORMATIIDESCRIPTION
Uniformat II Description
Heat Generating Systems
UNIFORMATIICODE
Uniformat II Code
D3020
UNICLASS2015NAME
Uniclass 2015 Name
Radiant panels
UNICLASS2015CODE
Uniclass 2015 Code
Pr_70_60_36_71
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Radiant Panels
UNICLASS20CODE
Uniclass 2.0 Code
PR-60-36-71
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Radiation panels
UNICLASS14CODE
Uniclass 1.4 Code
L75623
OMNICLASSDESCRIPTION
OmniClass Description
Infrared Plate HVAC Heaters
OMNICLASSCODE
OmniClass Code
23-33 15 25 13
NBSREFERENCEDESCRIPTION
NBS Reference Description
Radiant Panels
NBSREFERENCECODE
NBS Reference Code
60-36-71
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Electric Radiant Heaters
MASTERFORMAT2014CODE
Masterformat 2014 Code
23 83 33
IFCCLASSIFICATION
IFC Classification
Space Heater
BIMOBJECTCATEGORY
BIMobject category
Heaters
POWERSUPPLY
Power supply
230.000
GASSUPPLY12
Gas Supply 1/2
15.200 mm
EXHAUSTFLUEGAS83
Exhaust Flue Gas Ø 83
83.000 mm
WIDTH
Width
400.000 mm
LENGTH
Length
2900.000 mm
HEIGHT
Height
mm
PRODUCTGUID
Product Guid
4abe416b-13dd-41b5-8399-0918620e710e
LENGTHA
Length A
2930.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions